IESNA:LM-63-2002
[TEST]P944570
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]61999
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5655.6 5620.1 5546 5481.5 5465.4 5471.9 5491.2 5526.7 5558.9 5568.5
5571.8 5620.1 5720 5884.4 6158.3 6545 7015.5 7582.6 8307.7 9171.3
10151 11349.8 12803.1 14456.3 16235.2 18146.1 19979.7 20833.7 19583.4 15133
8233.6 2323.5 712.2 422.2 241.7 99.9 0
5655.6 5636.2 5558.9 5494.4 5478.3 5481.5 5500.9 5536.3 5565.3 5575
5581.4 5633 5729.7 5903.7 6171.2 6561.1 7038 7608.4 8352.8 9216.5
10228.3 11462.6 12973.9 14591.7 16402.7 18362 20157 20930.4 19386.8 14794.7
7850.1 2178.4 689.6 386.7 225.6 90.2 0
5655.6 5629.8 5555.7 5488 5459 5462.2 5471.9 5491.2 5504.1 5517
5536.3 5591.1 5694.2 5858.6 6129.3 6487 6944.6 7486 8185.3 9039.2
10105.9 11440 13006.2 14746.3 16551 18465.2 20273 21214 20070 15980.6
9487.2 3499.7 934.5 464 273.9 106.3 0
5655.6 5616.9 5546 5471.9 5433.2 5423.5 5430 5433.2 5433.2 5455.8
5488 5549.2 5652.3 5813.5 6045.5 6387.1 6841.5 7395.7 8095 8945.8
10099.4 11478.7 13238.2 15220.1 17250.3 19241.8 21101.2 22151.7 21571.7 18548.9
12735.5 6161.5 1856.2 676.7 328.7 103.1 0
5655.6 5616.9 5549.2 5471.9 5423.5 5413.9 5420.3 5420.3 5420.3 5446.1
5504.1 5558.9 5645.9 5784.5 5993.9 6309.7 6767.3 7337.7 8040.2 8936.1
10118.8 11694.6 13728 16135.3 18610.2 20827.3 22615.8 23750.1 23885.5 22338.6
17814.2 10714.9 4550.2 1160.1 389.9 90.2 0
5655.6 5607.2 5539.5 5462.2 5410.6 5401 5410.6 5423.5 5423.5 5449.3
5510.5 5555.7 5623.3 5771.6 5993.9 6309.7 6754.4 7337.7 8053.1 8997.3
10231.6 11926.6 14201.7 16976.3 19792.8 22238.7 24030.5 25364.6 26183.1 25661.1
22242 15616.4 7479.5 2349.2 499.5 116 0
5655.6 5616.9 5546 5465.4 5413.9 5401 5407.4 5420.3 5420.3 5446.1
5504.1 5565.3 5652.3 5794.1 6013.3 6335.5 6786.7 7353.8 8062.8 8958.7
10141.3 11720.4 13763.5 16135.3 18584.4 20849.8 22718.9 24020.8 24194.8 22493.3
18223.5 11127.4 4373 1127.9 325.5 87 0
5655.6 5623.3 5555.7 5475.1 5423.5 5410.6 5420.3 5430 5439.6 5465.4
5507.3 5575 5684.6 5848.9 6084.2 6409.6 6870.5 7431.2 8130.5 9007
10167.1 11630.1 13399.3 15329.6 17305 19299.8 21191.4 22251.6 21526.6 18694
13099.6 6296.8 1878.7 705.7 335.1 103.1 0
5655.6 5633 5562.1 5484.8 5442.9 5436.4 5449.3 5475.1 5497.7 5520.2
5549.2 5607.2 5720 5897.2 6161.5 6525.6 6980 7531.1 8220.7 9055.3
10112.3 11423.9 12961.1 14640 16393.1 18287.9 20150.5 21088.3 20102.2 16718.5
10563.5 4150.6 1189.1 567.2 302.9 122.5 0
5655.6 5639.4 5565.3 5488 5452.5 5449.3 5471.9 5517 5555.7 5578.2
5600.8 5658.8 5765.1 5945.6 6222.7 6612.7 7089.6 7666.4 8375.4 9232.6
10225.1 11459.4 12880.5 14475.6 16170.7 18049.4 19838 20540.5 19212.8 14913.9
8172.4 2462 750.9 380.3 203 80.6 0
5655.6 5636.2 5565.3 5488 5452.5 5452.5 5475.1 5517 5558.9 5578.2
5597.6 5645.9 5755.5 5926.3 6200.2 6580.4 7054.1 7656.8 8368.9 9181
10157.4 11340.1 12754.8 14359.6 15977.4 17856.1 19683.3 20546.9 19425.5 15361.8
8704.1 2735.9 792.7 412.5 212.7 74.1 0
